To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Reverse Polarity SMA Male to 4.3-10 Male Cable Using RG8X Coax

Product ID: PE3W12213

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 24.3-10
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG8X
RF Cable TypeRG8X
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44664RG8XTC-240-4310M-XKitBOM Datasheet

Reverse Polarity SMA Male to 4.3-10 Male Cable Using RG8X Coax

PE3W12213 is a reverse polarity SMA male to 4.3-10 male cable using RG8X coax. This Pasternack reverse polarity SMA male to 4.3-10 male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm 4.3-10 for connector 2.

Our reverse polarity male SMA to male 4.3-10 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12213 SMA reverse polarity male to 4.3-10 male cable assembly is constructed with RG8X coax.