Low PIM SMA Male to 7/16 DIN Female Adapter, Low VSWR
Product ID:
PE91041
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMA |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | 7/16 DIN |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Impedance 2 | 50 Ohm |
Frequency, Min | DC |
Frequency, Max | 8 GHz |
Adapter Body Style | Straight |
Connector Mount Method 1 | None |
Connector Body Material 1 | Brass |
Connector Body Plating 1 | Tri-Metal |
Connector Mount Method 2 | None |
Description
Low PIM SMA Male to 7/16 DIN Female Adapter, Low VSWR
SMA adapter PE91041 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our SMA to 7/16 DIN adapter is a between series coaxial adapter design. This 50 Ohm SMA adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 8 GHz.
SMA male to 7/16 DIN female adapter is one of the many RF components that ship same day as they are ordered. PE91041 male SMA to female 7/16 DIN adapter has a straight body. This Pasternack straight SMA coax adapter is a in-line RF adapter.
Our male SMA to female 7/16 DIN adapter PE91041 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This low VSWR SMA to 7/16 DIN radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.