Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to 7/16 DIN Male Cable 36 Inch Length Using PE-SR401FL Coax

Product ID: PE36169-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$434.99
25-49$413.24
50-99$391.49
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR401FL
RF Cable TypePE-SR401FL
RF Cable Impedance50 Ohm
Length36 inches

Description

SMA Male to 7/16 DIN Male Cable 36 Inch Length Using PE-SR401FL Coax

The PE36169-36 is a SMA male to 7/16 DIN male formable cable designed for RF interconnects, offering 50 Ohm impedance with PE-SR401FL coax. It supports RF and electronic system integration where between-series cable assemblies connect equipment with different interfaces in bench and installed setups. Brass connector bodies and PTFE dielectric support reliable cable construction, while straight male interfaces use clamp/solder attachment on both ends.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and 7/16 DIN cable connection on the other. Our SMA to 7/16 DIN cable assemblies have a male gender on end 1 and male on end 2. This SMA to 7/16 DIN cable is a male to male coax assembly, PE36169-36, can also be known as a SMA plug to 7/16 DIN plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to 7/16 DIN plug cable assembly PE36169-36 is built with PE-SR401FL which is a formable coax type. The Pasternack formable SMA cable assembly is manufactured with SMA to 7/16 DIN cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA male to 7/16 DIN male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE36169-36 can also be used in the other direction and will be 7/16 DIN male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to 7/16 DIN plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to 7/16 DIN cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to 7/16 DIN male cable 36 inch length using PE-SR401FL coax.

Frequently Asked Questions

What is the PE36169-36 RF cable assembly used for?

The PE36169-36 is a SMA male to 7/16 DIN male RF cable assembly used for between-series equipment interconnection. It uses PE-SR401FL formable coax, straight connectors on both ends, and a 50 Ohm design for compatible RF paths. Engineers use it when one device has an SMA interface and the mating equipment uses a 7/16 DIN interface. This configuration helps simplify bench setups, installed electronics, and RF system integration where mixed connector families must be linked cleanly.

When would I use a formable coax cable instead of a flexible RF cable?

A formable cable like the PE36169-36 is used when the cable route should hold its shape after positioning. This assembly uses PE-SR401FL coax, which supports shaped routing while maintaining the 50 Ohm interface needed for RF interconnects. Engineers often choose this style for bench layouts, racks, and fixed equipment where cable movement should stay controlled. It is helpful when repeatable routing matters and when a standard flexible cable would not keep the preferred cable path.

Is the PE36169-36 compatible with standard 50 Ohm RF equipment?

Yes, the PE36169-36 is designed as a 50 Ohm cable assembly for use with standard 50 Ohm RF equipment. Both connector interfaces are specified at 50 Ohm, and the PE-SR401FL coax is also listed as 50 Ohm. This makes the assembly suitable when impedance matching is required between SMA and 7/16 DIN connected devices. Engineers should still confirm mechanical interface compatibility, including connector series and gender, before selecting the cable for a system.

Why would an engineer choose an SMA to 7/16 DIN cable assembly?

An engineer chooses the PE36169-36 when a system needs a direct cable transition between SMA and 7/16 DIN interfaces. Its male-to-male configuration, straight connectors, and 50 Ohm construction support common RF interconnect needs across mixed hardware. This is useful in integration environments where adapters are less desirable than a single purpose-built cable assembly. Using one assembly can reduce connection stack-ups and help create a cleaner interconnect path between compatible devices.