Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to Banana Plug Cable Using RG142 Coax

Product ID: PE3W07217

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Banana
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Male Connector Crimp/Solder Attachment for RG55, RG142, RG223, RG400, RG141Banana Plug Connector Crimp/Solder Attachment for RG55, RG142, RG223, RG400Data Icon
PE4008RG142B/UPE4089KitBOM Datasheet

SMA Male to Banana Plug Cable Using RG142 Coax

PE3W07217 is a SMA male to Banana plug cable using RG142 coax. This Pasternack SMA male to Banana plug cable assembly uses a 50 Ohm SMA for connector 1 and a Banana for connector 2.

Our male SMA to plug Banana cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07217 SMA male to Banana plug cable assembly is constructed with RG142 coax.