Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to BNC Female Bulkhead Cable 60 Inch Length Using RG400 Coax

Product ID: PE34957-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$137.99
25-49$131.09
50-99$124.19
100-249$118.67
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm
Length60 inches

Description

SMA Male Right Angle to BNC Female Bulkhead Cable 60 Inch Length Using RG400 Coax

The PE34957-60 is a SMA male right angle to BNC female bulkhead cable designed for RG400/U coax, offering 50 Ohm impedance and DC to 4 GHz operation. It connects internal RF cable runs to panel-mounted interfaces in electronic systems where a compact right-angle SMA transition helps routing. Brass connector bodies with gold-plated brass contacts and Teflon or PTFE dielectric support 1.4:1 maximum VSWR in a flexible RG400/U assembly.

Pasternack RF coax cable assembly is built with right angle SMA cable connection on one end and BNC bulkhead cable connection on the other. Our right angle SMA to BNC cable assemblies have a male gender on end 1 and female on end 2. This SMA to BNC cable is a male to female coax assembly, PE34957-60, can also be known as a right angle SMA plug to BNC jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to BNC jack cable assembly PE34957-60 is built with RG400 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with right angle SMA to BNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 4 GHz maximum frequency SMA right angle male to BNC female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34957-60 can also be used in the other direction and will be BNC female bulkhead to right angle SMA male cable assembly if the opposite connectivity is required.

SMA right angle plug to BNC jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to BNC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to BNC female bulkhead cable 60 inch length using RG400 coax.

Frequently Asked Questions

What is the PE34957-60 RF cable assembly used for?

The PE34957-60 is a between-series RF cable assembly used to connect an SMA interface to a BNC bulkhead interface. It uses RG400/U flexible coax, supports 50 Ohm impedance, and operates from DC to 4 GHz with 1.4:1 maximum VSWR. Engineers use it in electronic systems where internal SMA-connected devices must route signals to a panel-mounted BNC port. This configuration helps simplify enclosure integration, bench assemblies, and service access where a direct connector transition is not practical.

When would I use a right-angle SMA to BNC bulkhead cable?

A right-angle SMA to BNC bulkhead cable is used when equipment layout limits straight cable exits near an SMA port. The PE34957-60 combines a right-angle SMA male end with a BNC female bulkhead end on RG400/U flexible coax. This makes it useful in compact enclosures, instrument panels, and subsystem housings where cable bend management matters. Engineers often choose this style to reduce strain near the SMA connection while creating an accessible BNC panel interface.

Is the PE34957-60 suitable for 50 Ohm RF systems?

Yes, the PE34957-60 is designed for 50 Ohm RF systems and uses 50 Ohm interfaces on both connector ends. Its RG400/U coax construction, DC to 4 GHz operating range, and 1.4:1 maximum VSWR support controlled impedance signal transfer. That makes it appropriate for general RF and electronics integration where impedance matching is important for system performance. It is commonly selected for test assemblies, panel feedthrough builds, and equipment interconnects that need a between-series cable solution.

Why choose RG400/U coax in an SMA to BNC cable assembly?

RG400/U coax is chosen when an RF cable assembly needs flexible routing with established 50 Ohm performance characteristics. In the PE34957-60, RG400/U supports the SMA male right-angle to BNC female bulkhead transition across DC to 4 GHz operation. This helps engineers route cables through tighter mechanical spaces without changing the required interface style at each end. It is a practical option for enclosure builds, lab setups, and electronic subsystems that need a flexible coaxial interconnect.