Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to BNC Male Cable 48 Inch Length Using PE-P195 Coax

Product ID: PE33889-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$88.79
25-49$84.35
50-99$79.91
100-249$76.36
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,361
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P195
RF Cable TypePE-P195
RF Cable Impedance50 Ohm
Length48 inches

Description

SMA Male Right Angle to BNC Male Cable 48 Inch Length Using PE-P195 Coax

The PE33889-48 is a SMA male right angle to BNC male cable designed for PE-P195 coax, offering 50 Ohm impedance and DC to 3 GHz operation. It connects SMA and BNC interfaces in RF system integration, bench setups, and electronic assemblies that need a flexible between-series cable. Brass connector bodies with nickel plating, gold-plated brass contacts, PTFE cable dielectric, and FEP jacket support reliable 50 Ohm performance.

Pasternack RF coax cable assembly is built with right angle SMA cable connection on one end and BNC cable connection on the other. Our right angle SMA to BNC cable assemblies have a male gender on end 1 and male on end 2. This SMA to BNC cable is a male to male coax assembly, PE33889-48, can also be known as a right angle SMA plug to BNC plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to BNC plug cable assembly PE33889-48 is built with PE-P195 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with right angle SMA to BNC cable connectors, has a 50 Ohm impedance and is triple shielded. RF specs on this 3 GHz maximum frequency SMA right angle male to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE33889-48 can also be used in the other direction and will be BNC male to right angle SMA male cable assembly if the opposite connectivity is required.

SMA right angle plug to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to BNC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to BNC male cable 48 inch length using PE-P195 coax.

Frequently Asked Questions

What is the PE33889-48 RF cable assembly used for?

The PE33889-48 is a between-series RF cable assembly that connects a SMA male right-angle interface to a BNC male interface. It uses PE-P195 flexible coax with 50 Ohm impedance, DC to 3 GHz operation, and 1.4:1 maximum VSWR. Engineers use it in RF system integration, lab benches, and prototype builds where equipment has mixed connector families. The right-angle SMA end also helps cable routing when space near the SMA port is limited.

When would I use an SMA to BNC cable instead of adapters?

An SMA to BNC cable like PE33889-48 is useful when two devices need direct connection across different connector series. It combines the transition and cable run in one assembly, using PE-P195 flexible coax with 50 Ohm impedance. Engineers often choose this approach on benches, prototypes, and electronic systems to reduce stacked interfaces and simplify routing. The integrated cable can also help relieve strain compared with using multiple rigid adapters at the equipment port.

Is the PE33889-48 suitable for general RF bench and electronics work?

The PE33889-48 is suitable for general RF bench and electronics work that requires 50 Ohm interconnects up to 3 GHz. It features a SMA male right-angle connector, a BNC male connector, PE-P195 flexible coax, and 1.4:1 maximum VSWR. These attributes fit common instrument-to-module and system-to-subassembly connections found in development and evaluation environments. Its flexible cable construction and mixed-interface design make it practical for temporary setups as well as installed assemblies.

Why would an engineer choose a right-angle SMA cable assembly?

A right-angle SMA cable assembly like PE33889-48 is chosen when straight cable exit would crowd adjacent components or panels. This cable provides a SMA male right-angle end, a BNC male end, 50 Ohm impedance, and DC to 3 GHz coverage. Engineers use that geometry in dense enclosures, instrument racks, and prototype fixtures where connector clearance is limited. The layout benefit helps manage bend direction at the SMA interface while preserving a direct between-series RF connection.