Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to BNC Male Cable 36 Inch Length Using PE-SR405FL Coax

Product ID: PE35109-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$100.99
25-49$95.94
50-99$90.89
100-249$86.85
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 349
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50 Ohm
Length36 inches

Description

SMA Male to BNC Male Cable 36 Inch Length Using PE-SR405FL Coax

The PE35109-36 is a SMA male to BNC male RF cable designed for between-series interconnects, offering 50 Ohm impedance and DC to 4 GHz operation. It connects SMA and BNC interfaces in RF benches, lab setups, and electronic systems that require a stable between-series cable link. Brass connectors with gold plating and PTFE-based dielectric materials support reliable electrical performance, while the PE-SR405FL formable coax helps routing hold its shape.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and BNC cable connection on the other. Our SMA to BNC cable assemblies have a male gender on end 1 and male on end 2. This SMA to BNC cable is a male to male coax assembly, PE35109-36, can also be known as a SMA plug to BNC plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to BNC plug cable assembly PE35109-36 is built with PE-SR405FL which is a formable coax type. The Pasternack formable SMA cable assembly is manufactured with SMA to BNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 4 GHz maximum frequency SMA male to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE35109-36 can also be used in the other direction and will be BNC male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to BNC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to BNC male cable 36 inch length using PE-SR405FL coax.

Frequently Asked Questions

What is the PE35109-36 RF cable assembly used for?

The PE35109-36 is a between-series RF cable assembly that connects SMA and BNC interfaces in 50 Ohm systems. It uses straight male connectors on both ends, PE-SR405FL formable coax, and supports operation from DC to 4 GHz. Engineers use it on benches, prototypes, and electronic systems when instruments or modules do not share the same connector family. Its formable construction also helps maintain stable cable routing in tighter layouts where repeatable positioning matters during setup.

When would I use a SMA male to BNC male formable cable?

A SMA male to BNC male formable cable is used when one device has an SMA interface and the mating device uses BNC. The PE35109-36 provides 50 Ohm impedance, straight connectors, and PE-SR405FL coax for applications that need controlled routing. Engineers commonly choose this style for lab instruments, development platforms, and RF subsystem integration where adapter stacks are undesirable. Using one cable assembly instead of separate adapters can simplify the connection path and reduce mechanical complexity in test setups.

Why choose formable coax for RF bench and prototype work?

Formable coax is useful because it can be bent into a planned path and then retain that routing during operation. The PE35109-36 uses PE-SR405FL coax with PTFE dielectric, helping engineers manage cable placement in compact benches and prototypes. This is valuable when cable movement could interfere with neighboring hardware, repeatable setups, or access to other test points. A formable cable also helps keep the interconnect organized when a standard flexible assembly would not stay in the intended position.

Is the PE35109-36 compatible with 50 Ohm RF systems?

Yes, the PE35109-36 is designed as a 50 Ohm cable assembly for RF systems that use SMA and BNC interfaces. The cable impedance is 50 Ohm, and both connector interfaces are specified as 50 Ohm for matched interconnection. This makes it suitable for general RF and electronics integration where impedance consistency is important across the signal path. Engineers should still verify that the mating equipment uses the same connector styles and operating range up to 4 GHz.