Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to BNC Male Cable 12 Inch Length Using RG142 Coax

Product ID: PE3696-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$69.39
25-49$65.92
50-99$62.45
100-249$59.68
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,450
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm
Length12 inches

Description

SMA Male to BNC Male Cable 12 Inch Length Using RG142 Coax

The PE3696-12 is a SMA male to BNC male cable assembly designed for between-series RF interconnects, offering 50 Ohm impedance and DC to 4 GHz operation. It links SMA and BNC interfaces in RF and electronic system integration where mixed connector formats must be connected cleanly. Brass connector bodies, gold-plated brass contacts, PTFE dielectric, and RG142B/U coax support a 1.4:1 maximum VSWR in flexible routing paths.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and BNC cable connection on the other. Our SMA to BNC cable assemblies have a male gender on end 1 and male on end 2. This SMA to BNC cable is a male to male coax assembly, PE3696-12, can also be known as a SMA plug to BNC plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to BNC plug cable assembly PE3696-12 is built with RG142 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to BNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 4 GHz maximum frequency SMA male to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3696-12 can also be used in the other direction and will be BNC male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to BNC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to BNC male cable 12 inch length using RG142 coax.

Frequently Asked Questions

What is the PE3696-12 RF cable assembly used for?

The PE3696-12 is a SMA male to BNC male cable assembly used to connect equipment with different RF connector interfaces. It supports DC to 4 GHz operation, uses 50 Ohm RG142B/U coax, and maintains a 1.4:1 maximum VSWR. Engineers use it in benches, integration racks, and electronics test stations where SMA ports must link to BNC hardware. This between-series configuration helps simplify interconnects without requiring separate adapters and additional connection points in the signal path.

When would I use a SMA to BNC male cable instead of an adapter?

A SMA to BNC male cable like the PE3696-12 is used when equipment needs both connector conversion and physical separation. It combines a between-series interface change with flexible RG142B/U coax, 50 Ohm impedance, and straight connector ends. Test benches and system enclosures often need this because fixed adapters do not provide routing length or cable flexibility. Using one cable assembly can also reduce stacked connections in layouts where space, strain relief, and reach matter.

Is the PE3696-12 suitable for general RF and electronics test setups?

Yes, the PE3696-12 is suitable for general RF and electronics test setups that operate within its DC to 4 GHz range. It uses 50 Ohm RG142B/U coax, straight SMA male and BNC male connectors, and PTFE-based dielectric materials for stable interconnect performance. Engineers commonly apply it to instrument hookups, prototype stations, and subsystem verification where mixed SMA and BNC interfaces appear together. Its flexible cable construction also helps with routing around nearby equipment, fixtures, and crowded bench hardware.

What makes the PE3696-12 a good choice for mixed-connector RF integration?

The PE3696-12 is a good choice for mixed-connector RF integration because it directly joins SMA and BNC interfaces in one assembly. It combines 50 Ohm impedance, DC to 4 GHz performance, RG142B/U coax, and gold-plated brass contacts for practical interconnect needs. System integrators use it when subsystems, instruments, or legacy devices have different connector standards that still must share one RF path. This approach supports cleaner installation and avoids adding separate adapter stages that can complicate routing and mechanical fit.