Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to BNC Male Cable 60 Inch Length Using RG142 Coax

Product ID: PE3780-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$101.99
25-49$96.89
50-99$91.79
100-249$87.71
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm
Length60 inches

Description

SMA Male Right Angle to BNC Male Cable 60 Inch Length Using RG142 Coax

The PE3780-60 is a SMA male right angle to BNC male cable designed for RG142B/U coax, offering 50 Ohm impedance and DC to 4 GHz operation. It connects mixed SMA and BNC interfaces in RF assemblies where a right-angle launch helps route cable through tighter equipment spaces. Brass connector bodies with nickel plating, gold-plated brass contacts, PTFE dielectric, and FEP jacket support reliable electrical performance with 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with right angle SMA cable connection on one end and BNC cable connection on the other. Our right angle SMA to BNC cable assemblies have a male gender on end 1 and male on end 2. This SMA to BNC cable is a male to male coax assembly, PE3780-60, can also be known as a right angle SMA plug to BNC plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to BNC plug cable assembly PE3780-60 is built with RG142 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with right angle SMA to BNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 4 GHz maximum frequency SMA right angle male to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3780-60 can also be used in the other direction and will be BNC male to right angle SMA male cable assembly if the opposite connectivity is required.

SMA right angle plug to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to BNC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to BNC male cable 60 inch length using RG142 coax.

Frequently Asked Questions

What is the PE3780-60 RF cable assembly used for?

The PE3780-60 is a between-series RF cable assembly that connects a SMA male right-angle interface to a BNC male interface. It uses RG142B/U coax, supports 50 Ohm impedance, and operates from DC to 4 GHz with 1.4:1 maximum VSWR. Engineers use it when test equipment, prototypes, or subsystems have mismatched SMA and BNC connector styles. The right-angle SMA end also helps route cable in tighter spaces where a straight connector could create clearance problems.

When would I use a SMA right-angle to BNC cable instead of a straight cable?

A SMA right-angle to BNC cable like the PE3780-60 is useful when connector clearance is limited near panels or dense RF hardware. The right-angle SMA end helps reduce cable bend stress at the interface while preserving a 50 Ohm connection path. Engineers often choose this layout in benches, enclosures, and development fixtures where space around the SMA port is restricted. It is also practical when the connected BNC side still needs a standard straight cable exit toward legacy instruments.

Is the PE3780-60 suitable for general RF test and electronics integration?

The PE3780-60 is suitable for general RF test and electronics integration because it combines common SMA and BNC interfaces in one assembly. Its RG142B/U coax, PTFE dielectric, FEP jacket, and DC to 4 GHz operating range support repeatable RF interconnect performance. Engineers use it on benches and in prototype systems where 50 Ohm matching matters across mixed connector platforms. It is especially helpful when one device uses SMA and another uses BNC, avoiding extra adapters in the signal path.

What advantages does RG142B/U coax provide in the PE3780-60 assembly?

The PE3780-60 uses RG142B/U coax to provide a 50 Ohm cable platform for between-series RF connections in test and integration work. This assembly also includes PTFE cable dielectric and a FEP jacket, paired with brass connectors and gold-plated contacts. Those materials make it a practical choice for repeated lab handling, prototype builds, and general electronics system interconnects. Combined with the SMA right-angle end, the coax construction helps engineers manage routing while maintaining the required interface transition.