Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to BNC Male Cable 72 Inch Length Using RG188 Coax, LF Solder, RoHS

Product ID: PE3C3437LF-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$84.89
25-49$80.65
50-99$76.40
100-249$73.01
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188A/U
RF Cable TypeRG188
RF Cable Impedance50 Ohm
Length72 inches

Description

SMA Male Right Angle to BNC Male Cable 72 Inch Length Using RG188 Coax, LF Solder, RoHS

The PE3C3437LF-72 is a SMA to BNC cable assembly designed for RF interconnects, offering 50 Ohm impedance and DC to 3 GHz operation. It links SMA-equipped devices to BNC interfaces in lab setups, electronics integration, and general RF signal routing. Brass connectors with gold-plated contacts and PTFE-based dielectrics support reliable mating, while RG188A/U flexible coax maintains a 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with right angle SMA cable connection on one end and BNC cable connection on the other. Our right angle SMA to BNC cable assemblies have a male gender on end 1 and male on end 2. This SMA to BNC cable is a male to male coax assembly, PE3C3437LF-72, can also be known as a right angle SMA plug to BNC plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to BNC plug cable assembly PE3C3437LF-72 is built with RG188 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with right angle SMA to BNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency SMA right angle male to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C3437LF-72 can also be used in the other direction and will be BNC male to right angle SMA male cable assembly if the opposite connectivity is required.

SMA right angle plug to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to BNC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to BNC male cable 72 inch length using RG188 coax, LF solder, RoHS.

Frequently Asked Questions

What is the PE3C3437LF-72 RF cable assembly used for?

The PE3C3437LF-72 is a between-series RF cable assembly used to connect SMA-equipped devices to BNC-equipped equipment. It features a SMA male right-angle connector, a BNC male connector, 50 Ohm impedance, and DC to 3 GHz operation. Engineers use it in lab benches, prototype builds, and general RF integration when mixed connector interfaces must be linked. Its RG188A/U flexible coax also helps with routing in tighter spaces where connector clearance matters.

When would I use a SMA to BNC cable instead of an adapter?

A SMA to BNC cable like the PE3C3437LF-72 is useful when ports need separation and a rigid adapter would be impractical. It combines SMA male and BNC male interfaces with RG188A/U flexible coax, 50 Ohm impedance, and DC to 3 GHz performance. Engineers often choose this format for bench instruments, enclosures, and prototypes that need easier cable routing. The right-angle SMA end also reduces clearance issues near crowded panels or closely spaced connectors.

Is the PE3C3437LF-72 suitable for general RF bench testing?

The PE3C3437LF-72 is suitable for general RF bench testing when your setup uses SMA and BNC interfaces. It provides 50 Ohm impedance, DC to 3 GHz coverage, and a 1.4:1 maximum VSWR for controlled signal transfer. This makes it practical for connecting instruments, prototypes, and subsystem assemblies during development and troubleshooting. Its flexible RG188A/U construction also supports repeated routing changes that are common in engineering lab environments.

Why choose a right-angle SMA connector on a cable assembly?

A right-angle SMA connector is chosen when straight cable exits would create strain, crowding, or clearance problems. On the PE3C3437LF-72, the right-angle SMA end pairs with a BNC male end, 50 Ohm impedance, and RG188A/U flexible coax. Engineers use this style in compact enclosures, behind panels, and around nearby components where cable management is important. It helps maintain a cleaner installation while still supporting RF interconnects across the DC to 3 GHz range.