Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Reverse Polarity SMA Male to BNC Male Cable 48 Inch Length Using RG223 Coax

Product ID: PE35217-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$64.69
25-49$61.46
50-99$58.22
100-249$55.63
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm
Length48 inches

Description

Reverse Polarity SMA Male to BNC Male Cable 48 Inch Length Using RG223 Coax

The PE35217-48 is a reverse polarity SMA male to BNC male cable designed for between-series RF interconnects, offering 50 Ohm impedance with RG223/U coax. It connects equipment with unlike RF interfaces in electronic systems that need a flexible cable assembly for dependable signal routing. Brass connector bodies, gold-plated contacts, PTFE and Teflon dielectrics, and a PVC jacket support durable 50 Ohm performance.

Pasternack RF coax cable assembly is built with reverse polarity SMA cable connection on one end and BNC cable connection on the other. Our reverse polarity SMA to BNC cable assemblies have a male gender on end 1 and male on end 2. This reverse polarity SMA to BNC cable is a male to male coax assembly, PE35217-48, can also be known as a reverse polarity SMA plug to BNC plug cable assembly and will be shipped same-day as it is purchased.

Reverse polarity SMA plug to BNC plug cable assembly PE35217-48 is built with RG223 which is a flexible coax type. The Pasternack flexible reverse polarity SMA cable assembly is manufactured with SMA to BNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this reverse polarity SMA male to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE35217-48 can also be used in the other direction and will be BNC male to reverse polarity SMA male cable assembly if the opposite connectivity is required.

SMA reverse polarity plug to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to BNC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this reverse polarity SMA male to BNC male cable 48 inch length using RG223 coax.

Frequently Asked Questions

What is the PE35217-48 RF cable assembly used for?

The PE35217-48 is a reverse polarity SMA male to BNC male cable assembly used to connect unlike 50 Ohm RF interfaces. It uses RG223/U flexible coax with straight connectors on both ends and brass connector bodies with gold-plated contacts. Engineers use it in benches, prototypes, and integrated electronic systems where an RP-SMA port must connect to a BNC interface. This between-series configuration helps simplify signal routing when equipment or subsystems do not share the same connector family.

When would I use an RP-SMA to BNC cable instead of an adapter?

An RP-SMA to BNC cable like the PE35217-48 is useful when equipment needs separation, routing flexibility, or strain relief between connected RF interfaces. Unlike a rigid adapter, it uses RG223/U flexible coax that can route around enclosures, adjacent components, and bench hardware. Engineers often choose this style in prototype builds, instrument hookups, and electronic systems where connector access is limited. The cable assembly also helps place connected devices more conveniently while maintaining a 50 Ohm interconnect path.

Is the PE35217-48 suitable for general RF and electronics integration?

Yes, the PE35217-48 is suitable for general RF and electronics integration where a reverse polarity SMA male side must mate to BNC equipment. Its 50 Ohm design, straight connector geometry, and RG223/U coax make it appropriate for common interconnect tasks. System integrators use it during equipment setup, subsystem linking, and temporary bench connections that require unlike connector interfaces. The flexible construction is especially helpful when rigid adapter stacks would create clearance issues or unwanted mechanical stress.

What connector and construction details define the PE35217-48?

The PE35217-48 is defined by a reverse polarity SMA male connector on one end and a BNC male connector on the other. It is built with RG223/U flexible coax, brass connector bodies, gold-plated contacts, PTFE and Teflon dielectric materials, and a PVC jacket. Those construction details support use in 50 Ohm RF interconnect applications across labs, prototypes, and installed electronics. Engineers reviewing compatibility can also note that both ends are straight and use standard connection methods.