Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to BNC Male Cable 18 Inch Length Using RG223 Coax, RoHS

Product ID: PE3733LF-18

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$83.29
25-49$79.13
50-99$74.96
100-249$71.63
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 818
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm
Length18 inches

Description

SMA Male Right Angle to BNC Male Cable 18 Inch Length Using RG223 Coax, RoHS

The PE3733LF-18 is a SMA male right angle to BNC male cable designed for RG223/U coax, offering 50 Ohm impedance and DC to 4 GHz operation. It links SMA and BNC interfaces in RF and electronic system integration where flexible routing and compact connector positioning are needed. Brass connector bodies with gold-plated brass contacts and Teflon dielectrics support 1.4:1 maximum VSWR in a flexible PVC-jacketed assembly.

Pasternack RF coax cable assembly is built with right angle SMA cable connection on one end and BNC cable connection on the other. Our right angle SMA to BNC cable assemblies have a male gender on end 1 and male on end 2. This SMA to BNC cable is a male to male coax assembly, PE3733LF-18, can also be known as a right angle SMA plug to BNC plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to BNC plug cable assembly PE3733LF-18 is built with RG223 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with right angle SMA to BNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 4 GHz maximum frequency SMA right angle male to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3733LF-18 can also be used in the other direction and will be BNC male to right angle SMA male cable assembly if the opposite connectivity is required.

SMA right angle plug to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to BNC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to BNC male cable 18 inch length using RG223 coax, RoHS.

Frequently Asked Questions

What is the PE3733LF-18 RF cable assembly used for?

The PE3733LF-18 is a SMA male right angle to BNC male RF cable assembly used to connect equipment with different interface types. It uses RG223/U flexible coax, supports 50 Ohm impedance, and covers DC to 4 GHz with 1.4:1 maximum VSWR. Engineers use it in RF benches, instrumentation setups, and electronic system integration where SMA and BNC ports must be linked. Its right angle connector geometry also helps route cable in tighter spaces around panels, enclosures, and adjacent hardware.

When would I choose a SMA to BNC cable instead of using adapters?

A cable like the PE3733LF-18 is useful when equipment spacing, cable routing, or strain relief make rigid adapters less practical. This assembly combines SMA male and BNC male connectors with RG223/U coax, 50 Ohm impedance, and DC to 4 GHz performance. Engineers often choose it for bench interconnects and installed systems where movement or panel clearance matters. Using a cable assembly can also simplify routing between offset ports compared with stacking multiple adapters at the connection point.

Is the PE3733LF-18 suitable for test bench and lab instrument connections?

The PE3733LF-18 is well suited for test bench and laboratory instrument connections that require a 50 Ohm SMA-to-BNC interface transition. It supports DC to 4 GHz operation, uses flexible RG223/U coax, and has a maximum VSWR of 1.4:1. Engineers use it to connect signal sources, analyzers, and other RF instruments with mixed connector formats. The right angle connector orientation also helps when instruments are closely stacked or rear-panel space is limited.

What makes RG223/U a practical cable choice for this assembly?

RG223/U is a practical choice in the PE3733LF-18 because it provides a flexible coax platform for everyday RF and electronics integration. This cable assembly pairs RG223/U with brass connectors, gold-plated brass contacts, Teflon dielectrics, and a PVC jacket for durable handling. Engineers use this combination in bench setups and installed links that need manageable cable routing between SMA and BNC interfaces. It is especially helpful where repeatable 50 Ohm connections are needed without the bulk of less flexible cable types.