Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to BNC Male Cable 12 Inch Length Using RG316-DS Coax

Product ID: PE3C3495-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$60.89
25-49$57.85
50-99$54.80
100-249$52.37
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Description

The PE3C3495-12 is a SMA to BNC cable assembly designed for between-series RF interconnects, offering 50 Ohm impedance and DC to 1 GHz operation. It connects SMA and BNC interfaces in RF and electronic systems where reliable between-series signal routing is required. Brass connectors with gold-plated brass contacts and Teflon dielectric support repeatable electrical performance, while RG316-DS coax uses an FEP jacket.

Frequently Asked Questions

What is the PE3C3495-12 RF cable assembly used for?

The PE3C3495-12 is a SMA male to BNC male cable assembly used to connect unlike 50 Ohm RF interfaces. It features RG316-DS coax, straight connectors on both ends, and DC to 1 GHz operation for general RF signal routing. Engineers use it in benches, prototypes, and integrated electronics where one device has SMA and another uses BNC. This between-series design helps simplify mixed-connector setups without adding separate adapters and extra connection points.

When would I use a SMA to BNC male cable instead of an adapter?

A SMA to BNC male cable like the PE3C3495-12 is used when equipment must be connected across distance, not directly at the port. It combines SMA and BNC male interfaces with RG316-DS coax, 50 Ohm impedance, and DC to 1 GHz performance. Engineers choose it for bench instrumentation, enclosure routing, and prototype layouts where direct adapter stacking is not practical. Using a cable assembly can also reduce mechanical strain on instrument ports in repeated connection and disconnection environments.

Is the PE3C3495-12 suitable for general RF and electronics lab work?

The PE3C3495-12 is suitable for general RF and electronics lab work that requires a 50 Ohm SMA-to-BNC interconnect. It supports DC to 1 GHz operation and uses brass connectors, gold-plated brass contacts, Teflon dielectric, and RG316-DS coax. These attributes fit common bench applications where engineers connect instruments, modules, and prototypes with mixed connector interfaces. Its straight connector design also makes it useful for routine patching, troubleshooting, and temporary lab signal-path extensions.

How does the PE3C3495-12 help in mixed-connector RF setups?

The PE3C3495-12 helps mixed-connector RF setups by providing a direct cable link between SMA male and BNC male interfaces. It maintains 50 Ohm impedance across a between-series assembly and covers DC to 1 GHz for broad general-purpose use. This is useful when test gear, subsystems, or prototype boards do not share the same connector family. Engineers can integrate unlike ports more cleanly while avoiding extra adapter chains that add bulk to the signal path.