Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to BNC Male Cable 12 Inch Length Using RG316 Coax, RoHS

Product ID: PE3811LF-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Replaced with PE3C3350LF-12.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length12 inches

Description

SMA Male Right Angle to BNC Male Cable 12 Inch Length Using RG316 Coax, RoHS

The PE3811LF-12 is a SMA male right angle to BNC male cable designed for RG316/U coax, offering 50 Ohm impedance and DC to 3 GHz operation. It links between-series RF interfaces in electronic assemblies, test setups, and installed equipment that need an SMA to BNC transition. Brass connector bodies with gold-plated brass contacts and PTFE-based dielectrics support reliable signal transfer, with maximum VSWR rated at 1.4:1.

Pasternack RF coax cable assembly is built with right angle SMA cable connection on one end and BNC cable connection on the other. Our right angle SMA to BNC cable assemblies have a male gender on end 1 and male on end 2. This SMA to BNC cable is a male to male coax assembly, PE3811LF-12, can also be known as a right angle SMA plug to BNC plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to BNC plug cable assembly PE3811LF-12 is built with RG316 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with right angle SMA to BNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency SMA right angle male to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3811LF-12 can also be used in the other direction and will be BNC male to right angle SMA male cable assembly if the opposite connectivity is required.

SMA right angle plug to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to BNC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to BNC male cable 12 inch length using RG316 coax, RoHS.

Frequently Asked Questions

What is the PE3811LF-12 RF cable assembly used for?

The PE3811LF-12 is a between-series RF cable assembly used to connect SMA and BNC interfaces in one signal path. It combines a SMA male right-angle connector, a BNC male connector, RG316/U coax, and 50 Ohm impedance for DC to 3 GHz use. Engineers use it on benches, prototypes, and installed electronics where different connector families must work together cleanly. The right-angle SMA side also helps manage cable routing when straight connector clearance is limited near panels or adjacent hardware.

When should I use a SMA male right-angle to BNC male cable?

A SMA male right-angle to BNC male cable is used when your equipment has dissimilar RF ports and limited connector clearance. The PE3811LF-12 supports 50 Ohm systems, uses flexible RG316/U coax, and operates from DC to 3 GHz with 1.4:1 maximum VSWR. This makes it useful for connecting instruments, modules, and enclosures that mix compact SMA interfaces with common BNC terminations. The right-angle SMA connector is especially helpful when a straight plug would press against nearby panels, housings, or cable bundles.

Is the PE3811LF-12 suitable for bench testing and prototype work?

Yes, the PE3811LF-12 is well suited for bench testing and prototype integration that require a SMA-to-BNC RF cable transition. It uses flexible RG316/U coax with an FEP jacket, brass connector bodies, gold-plated brass contacts, and PTFE-based dielectrics for practical lab use. Engineers can use it to connect development boards, RF modules, and instruments across DC to 3 GHz signal paths. Its between-series design reduces the need for separate adapters and helps simplify temporary setups during debugging, measurement, and design validation.

Why would an engineer choose a right-angle SMA cable instead of a straight SMA cable?

An engineer chooses a right-angle SMA cable when connector space is tight and the cable must exit sideways from the port. The PE3811LF-12 provides that layout advantage while maintaining 50 Ohm impedance, RG316/U cable construction, and DC to 3 GHz performance. This is useful in compact enclosures, instrument racks, and prototype assemblies where straight connectors can create strain or interference. A right-angle orientation can also improve routing control and reduce sharp bends immediately after the SMA connection point.