Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to BNC Male Cable 36 Inch Length Using RG400 Coax, RoHS

Product ID: PE3642LF-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$97.69
25-49$92.81
50-99$87.92
100-249$84.01
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm
Length36 inches

Description

SMA Male Right Angle to BNC Male Cable 36 Inch Length Using RG400 Coax, RoHS

The PE3642LF-36 is a SMA male right angle to BNC male cable assembly designed for RG400/U coax, offering 50 Ohm impedance and DC to 4 GHz operation. It links SMA and BNC interfaces in RF and electronic systems where compact cable routing and dependable interconnects are required. Brass connector bodies with gold-plated brass contacts and Teflon dielectrics support 50 Ohm performance with 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with right angle SMA cable connection on one end and BNC cable connection on the other. Our right angle SMA to BNC cable assemblies have a male gender on end 1 and male on end 2. This SMA to BNC cable is a male to male coax assembly, PE3642LF-36, can also be known as a right angle SMA plug to BNC plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to BNC plug cable assembly PE3642LF-36 is built with RG400 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with right angle SMA to BNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 4 GHz maximum frequency SMA right angle male to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3642LF-36 can also be used in the other direction and will be BNC male to right angle SMA male cable assembly if the opposite connectivity is required.

SMA right angle plug to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to BNC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to BNC male cable 36 inch length using RG400 coax, RoHS.

Frequently Asked Questions

What is the PE3642LF-36 RF cable assembly?

The PE3642LF-36 is a SMA male right angle to BNC male RF cable assembly built on flexible RG400/U coax. It provides 50 Ohm impedance, DC to 4 GHz operation, and a 1.4:1 maximum VSWR for general RF interconnects. Engineers use it when one device has an SMA interface and the other uses a BNC connection. The right-angle SMA end also helps manage cable routing in tighter bench setups, enclosures, and prototype assemblies.

When would I use a SMA to BNC cable assembly like PE3642LF-36?

The PE3642LF-36 is used when a system needs to connect SMA-based equipment to hardware or instruments that use BNC ports. Its 50 Ohm design, RG400/U coax, and DC to 4 GHz coverage suit many lab, integration, and electronics tasks. Engineers often choose it for prototype work, rack connections, and temporary bench configurations with mixed connector styles. The right-angle SMA side is especially useful where straight connector exits would strain the cable or crowd nearby components.

Why choose RG400/U coax for the PE3642LF-36 assembly?

The PE3642LF-36 uses RG400/U coax because it is a flexible 50 Ohm cable option for RF assemblies that need practical routing. In this assembly, the cable works with brass connectors, gold-plated brass contacts, and Teflon dielectrics to support specified performance. Engineers select this combination for bench interconnects and subsystem wiring where cable movement and layout constraints are common. It is a solid choice when you need a standard flexible coax platform between SMA and BNC interfaces.

Does the PE3642LF-36 support tight-space RF installations?

The PE3642LF-36 supports tight-space RF installations because its SMA side uses a right-angle connector for controlled cable exit. That geometry helps reduce congestion near adjacent ports while preserving the assembly's 50 Ohm interface and DC to 4 GHz range. Engineers use this style in compact enclosures, crowded panels, and bench fixtures where straight connectors can be awkward. The flexible RG400/U cable adds routing freedom for cleaner cable paths between SMA and BNC connection points.