Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to D-Sub Plug Adapter

Product ID: PE9425
Product discontinued.
Search for alternative Adapters or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2D-Sub
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Gold
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Gold

Description

SMA Male to D-Sub Plug Adapter

SMA adapter PE9425 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our SMA to D-Sub adapter is a between series coaxial adapter design. This 50 Ohm SMA adapter is precision manufactured to RF components industry specifications.

SMA male to D-Sub plug adapter is one of the many RF components that ship same day as they are ordered. PE9425 male SMA to plug D-Sub adapter has a straight body. This Pasternack straight SMA coax adapter is a in-line RF adapter.

Our male SMA to plug D-Sub adapter PE9425 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This SMA to D-Sub radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.