Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to D-Sub Receptacle Cable Using LMR-195 Coax with HeatShrink

Product ID: PE3W12488/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2D-Sub
Connector Gender 2Receptacle
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Male Connector Crimp/Solder Attachment for RG58, RG303, RG141, PE-C195, LMR-195, 0.195 inchLow Loss Flexible LMR-195 Outdoor Rated Coax Cable Double Shielded with Black PE JacketD-Sub Receptacle Contact Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG141, RG303, LMR-195, 0.195 inchData Icon
PE4215LMR-195PE4800KitBOM Datasheet

SMA Male to D-Sub Receptacle Cable Using LMR-195 Coax with HeatShrink

PE3W12488/HS is a SMA male to D-Sub receptacle cable using LMR-195 coax. This Pasternack SMA male to D-Sub receptacle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm D-Sub for connector 2.

Our male SMA to receptacle D-Sub cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12488/HS SMA male to D-Sub receptacle cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.