Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male Right Angle to White FAKRA Plug Cable Using LMR-100 Coax

Product ID: PE3W02258
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4009LMR-100A-PVCPE44647BKitBOM Datasheet

SMA Male Right Angle to White FAKRA Plug Cable Using LMR-100 Coax

PE3W02258 is a SMA male right angle to FAKRA plug cable using LMR-100A coax. This Pasternack SMA male right angle to FAKRA plug cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm FAKRA for connector 2. SMA right angle to FAKRA coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA right angle to plug FAKRA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W02258 SMA male right angle to FAKRA plug cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.