Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to FME Jack Cable Using RG400 Coax with HeatShrink

Product ID: PE3W04846/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FME
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4008RG400/UPE44147KitBOM Datasheet

SMA Male to FME Jack Cable Using RG400 Coax with HeatShrink

PE3W04846/HS is a SMA male to FME jack cable using RG400 coax. This Pasternack SMA male to FME jack cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm FME for connector 2.

Our male SMA to jack FME cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04846/HS SMA male to FME jack cable assembly is constructed with RG400 coax.