SMA Male to FME Jack Adapter

Product ID: PE9707

Pricing

QuantityPrice
1-24$30.19
25-49$28.68
50-99$27.17
100-249$25.96
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 251
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2FME
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None

Description

SMA Male to FME Jack Adapter

SMA adapter PE9707 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our SMA to FME adapter is a between series coaxial adapter design. This 50 Ohm SMA adapter is precision manufactured to RF components industry specifications.

SMA male to FME jack adapter is one of the many RF components that ship same day as they are ordered. PE9707 male SMA to jack FME adapter has a straight body. This Pasternack straight SMA coax adapter is a in-line RF adapter.

Our male SMA to jack FME adapter PE9707 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This SMA to FME radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.