Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
SMA Male to GR874 Adapter
Product ID:
PE9259
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SMA |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | GR874 |
| Connector Gender 2 | Sexless |
| Connector Polarity 2 | Standard |
| Connector Impedance 2 | 50 Ohm |
| Adapter Body Style | Straight |
| Connector Mount Method 1 | None |
| Connector Body Material 1 | Brass |
| Connector Body Plating 1 | Nickel |
| Connector Mount Method 2 | None |
| Connector Body Material 2 | Brass |
| Connector Body Plating 2 | Nickel |
Description
SMA Male to GR874 Adapter
SMA adapter PE9259 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our SMA to GR874 adapter is a between series coaxial adapter design. This 50 Ohm SMA adapter is precision manufactured to RF components industry specifications.
SMA male to GR874 sexless adapter is one of the many RF components that ship same day as they are ordered. PE9259 male SMA to sexless GR874 adapter has a straight body. This Pasternack straight SMA coax adapter is a in-line RF adapter.
Our male SMA to sexless GR874 adapter PE9259 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This SMA to GR874 radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table