Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male Connector Crimp/Solder Attachment for LMR-100, PE-C100, RG174, RG188, RG316

Product ID: SC-100-SM

Pricing

QuantityPrice
1-24$7.23
25-49$6.87
50-99$6.51
100-249$6.22
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5,542
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Interface Type 1LMR-100
Interface Type 2PE-C100
Interface Type 3RG174
Interface Type 4RG188
Interface Type 5RG316

Description