SMA Male Right Angle Connector Crimp/Non-Solder Contact Attachment for LMR-240
Product ID:
EZ-240-SM-RA-X
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 888

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMA |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Crimp/Non-Solder Contact |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 6 GHz |
| Interface Type 1 | LMR-240 |
Description
SMA Male Right Angle Connector Crimp/Non-Solder Contact Attachment for LMR-240
EZ-240-SM-RA-X SMA male right angle coaxial connector has an interface type of LMR-240 and a 50 Ohm impedance. Pasternack SMA male connector uses shield/contact crimp/non-solder contact as an attachment method. Our male SMA right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack right angle SMA male coaxial connector has a teflon dielectric type and a VSWR of 1.3. The Pasternack SMA coaxial connector has a brass body with tri-metal plating. Our EZ-240-SM-RA-X SMAright angle connector uses brass/phosphor bronze contact. This SMA male right angle coaxial RF connector is RoHS and REACH compliant.
This Pasternack right angle male SMA connector will ship the same day as purchased. Our SMA right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table