Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male Right Angle Connector Crimp/Solder Attachment for LMR-240, PE-C240

Product ID: TC-240-SM-RA-SS-D

Pricing

QuantityPrice
1-24$20.96
25-49$20.12
50-99$19.49
100-249$19.07
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 663
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Interface Type 1LMR-240
Interface Type 2PE-C240

Description