We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

SMA Male Right Angle Connector Crimp/Solder Attachment for LMR-400, LMR-LW400, TCOM-400, LMR-400-LLPX, PE-B400, PE-B405, PE-C400, LMR-400-FR

Product ID: PE5129

Pricing

QuantityPrice
1-24$56.99
25-49$54.14
50-99$51.29
100-249$49.01
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 15
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series SMA
Connector Gender Male
Impedance 50 Ohm
Body Style Right Angle
Attachment Method Crimp
Mount Method None
Minimum Frequency DC
Maximum Frequency 6 GHz
Interface Type 1 LMR-400
Interface Type 2 LMR-LW400
Interface Type 3 TCOM-400
Interface Type 4 LMR-400-LLPX
Interface Type 5 PE-B400
Interface Type 6 PE-B405
Interface Type 7 PE-C400
Interface Type 8 LMR-400-FR

Description