Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male Right Angle to MCX Jack Cable 100 cm Length Using RG316 Coax

Product ID: PE3W02744-100CM

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$87.99
25-49$83.59
50-99$79.19
100-249$75.67
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length39.37 inches

Description

SMA Male Right Angle to MCX Jack Cable 100 cm Length Using RG316 Coax

Radio frequency assembly SMA male right angle to MCX jack cable 100 cm length using RG316 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. SMA male right angle to MCX jack cable 100 cm length using RG316 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SMA to MCX cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with right angle SMA cable connection on one end and MCX cable connection on the other. Our right angle SMA to MCX cable assemblies have a male gender on end 1 and jack on end 2. This SMA to MCX cable is a male to jack coax assembly, PE3W02744-100CM, can also be known as a right angle SMA plug to MCX female cable assembly and will be shipped same-day as it is purchased.

SMA plug to MCX female cable assembly PE3W02744-100CM is built with RG316 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with right angle SMA to MCX cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency SMA right angle male to MCX jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W02744-100CM can also be used in the other direction and will be MCX jack to right angle SMA male cable assembly if the opposite connectivity is required.

SMA right angle plug to MCX female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to MCX cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to MCX jack cable 100 cm length using RG316 coax.