Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to MCX Jack Bulkhead Cable Using RG316 Coax

Product ID: PE3W09243

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45145RG316/UPE4887KitBOM Datasheet

SMA Male to MCX Jack Bulkhead Cable Using RG316 Coax

PE3W09243 is a SMA male to MCX jack bulkhead cable using RG316 coax. This Pasternack SMA male to MCX jack bulkhead cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm MCX for connector 2.

Our male SMA to jack MCX bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09243 SMA male to MCX jack bulkhead cable assembly is constructed with RG316 coax.