Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to MCX Plug Right Angle Cable Using PE-SR405FLJ Coax

Product ID: PE3C2798

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

SMA Male to MCX Plug Right Angle Cable Using PE-SR

PE3C2798 is a to MCX plug right angle cable using PE-SR405FLJ coax. This Pasternack to MCX plug right angle cable assembly uses a for connector 1 and a 50 Ohm MCX for connector 2. to MCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our to plug MCX right angle cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C2798 to MCX plug right angle cable assembly is constructed with PE-SR405FLJ coax.