Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SMA Male Right Angle to MCX Plug Right Angle Cable Using PE-SR405FLJ Coax with 90 Deg. Clock

Product ID: PE3W02921/PH90

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4025PE-SR405FLJPE44698KitBOM Datasheet

SMA Male Right Angle to MCX Plug Right Angle Cable Using PE-SR405FLJ Coax with 90 Deg. Clock

PE3W02921/PH90 is a SMA male right angle to MCX plug right angle cable using PE-SR405FLJ coax. This Pasternack SMA male right angle to MCX plug right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm MCX for connector 2. SMA right angle to MCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA right angle to plug MCX right angle cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W02921/PH90 SMA male right angle to MCX plug right angle cable assembly is constructed with PE-SR405FLJ coax.