To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMA Male Right Angle to MCX Plug Right Angle Cable Using RG316-DS Coax with HeatShrink and 270 Deg. Clock, LF Solder

Product ID: PE35087LF/HS/PH270
Product discontinued.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4408RG316-DSPE4879KitBOM Datasheet

SMA Male Right Angle to MCX Plug Right Angle Cable Using RG316-DS Coax with HeatShrink and 270 Deg. Clock, LF Solder

PE35087LF/HS/PH270 is a SMA male right angle to MCX plug right angle cable using RG316-DS coax. This Pasternack SMA male right angle to MCX plug right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm MCX for connector 2. SMA right angle to MCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA right angle to plug MCX right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE35087LF/HS/PH270 SMA male right angle to MCX plug right angle cable assembly is constructed with RG316-DS coax.