50 Ohm SMA Male Right Angle to 75 Ohm Mini SMB Plug Right Angle Cable Using 75 Ohm RG179 Coax
Product ID:
PE3C3712
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SMA |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Right Angle |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 |
| Connector Series 2 | Mini SMB |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Right Angle |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 75 |
| RF Cable Part Number | RG179B/U |
| RF Cable Type | RG179 |
| RF Cable Impedance | 75 |
Description
50 Ohm SMA Male Right Angle to 75 Ohm Mini SMB Plug Right Angle Cable Using 75 Ohm RG179 Coax
PE3C3712 is a SMA male right angle to Mini SMB plug right angle cable using RG179 coax. This Pasternack SMA male right angle to Mini SMB plug right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 75 Ohm Mini SMB for connector 2. SMA right angle to Mini SMB right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male SMA right angle to plug Mini SMB right angle cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3C3712 SMA male right angle to Mini SMB plug right angle cable assembly is constructed with RG179 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table