Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to Mini SMP Female Cable Using PE-SR047FL Coax, LF Solder

Product ID: PE38463LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Mini SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR047FL
RF Cable TypePE-SR047FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Male Precision Connector Solder Attachment for PE-047SR, PE-SR047AL, PE-SR047FLFormable 047 Semi-rigid Coax Cable with Tinned Copper Braid Outer ConductorMini SMP Female Connector Solder Attachment for PE-047SR, PE-SR047AL, PE-SR047FLData Icon
PE4404PE-SR047FLPE44491KitBOM Datasheet

SMA Male to Mini SMP Female Cable Using PE-SR047FL Coax, LF Solder

PE38463LF is a SMA male to Mini SMP female cable using PE-SR047FL coax. This Pasternack SMA male to Mini SMP female cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm Mini SMP for connector 2.

Our male SMA to female Mini SMP cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE38463LF SMA male to Mini SMP female cable assembly is constructed with PE-SR047FL coax.