Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to Mini SMP Female Right Angle Cable Using PE-SR047FL Coax

Product ID: PE39051/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2Mini SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-SR047FL
RF Cable TypePE-SR047FL
RF Cable Impedance50

Description

SMA Male to Mini SMP Female Right Angle Cable Using PE-SR047FL Coax

PE39051/HS is a SMA male to Mini SMP female right angle cable using PE-SR047FL coax. This Pasternack SMA male to Mini SMP female right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm Mini SMP for connector 2. SMA to Mini SMP right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA to female Mini SMP right angle cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE39051/HS SMA male to Mini SMP female right angle cable assembly is constructed with PE-SR047FL coax.