SMA Male to Mini SMP Male Full Detent Adapter
Product ID:
PE91302
Pricing
Quantity | Price |
1-24 | $109.99 |
25-49 | $104.49 |
50-99 | $98.99 |
100-249 | $94.59 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 128
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMA |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | Mini SMP |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Impedance 2 | 50 Ohm |
Frequency, Min | DC |
Frequency, Max | 18 GHz |
Adapter Body Style | Straight |
Connector Mount Method 1 | None |
Connector Body Material 1 | Passivated Stainless Steel |
Connector Mount Method 2 | None |
Connector Body Material 2 | Passivated Stainless Steel |
Description
SMA Male to Mini SMP Male Full Detent Adapter
SMA adapter PE91302 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our SMA to Mini SMP adapter is a between series coaxial adapter design. This 50 Ohm SMA adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 18 GHz.
SMA male to Mini SMP male adapter is one of the many RF components that ship same day as they are ordered. PE91302 male SMA to male Mini SMP adapter has a straight body. This Pasternack straight SMA coax adapter is a in-line RF adapter.
Our male SMA to male Mini SMP adapter PE91302 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This SMA to Mini SMP radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.