To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMA Male to MMCX Plug Right Angle Semi-Flexible Cable Using PE-SR405FLJ Coax with HeatShrink, RoHS

Product ID: PE39564

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2MMCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50

Description

SMA Male to MMCX Plug Right Angle Semi-Flexible Cable Using PE-SR405FLJ Coax

PE39564 is a SMA male to MMCX plug right angle cable using PE-SR405FLJ coax. This Pasternack SMA male to MMCX plug right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm MMCX for connector 2. SMA to MMCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA to plug MMCX right angle cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE39564 SMA male to MMCX plug right angle cable assembly is constructed with PE-SR405FLJ coax.