Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Reverse Polarity SMA Male to N Female Bulkhead Cable Using LMR-240 Coax with HeatShrink, LF Solder

Product ID: PE3C6274LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-240
RF Cable TypeLMR-240
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


RP-SMA Male Connector Crimp/Solder Attachment for PE-C240, RG8X, .240 inch, LMR-240, LMR-240-DB, LMR-240-UFLow Loss Flexible LMR-240 Outdoor Rated Coax Cable Double Shielded with Black PE JacketN Female Bulkhead Mount Connector Crimp/Solder Attachment for .240 inch, RG8X, LMR-240, LMR-240-DB, LMR-240-UF, PE-C240, .640 inch DD HoleData Icon
PE44664LMR-240PE44529KitBOM Datasheet

Reverse Polarity SMA Male to N Female Bulkhead Cable Using LMR-240 Coax with HeatShrink, LF Solder

PE3C6274LF/HS is a reverse polarity SMA male to N female bulkhead cable using LMR-240 coax. This Pasternack reverse polarity SMA male to N female bulkhead cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm N for connector 2.

Our reverse polarity male SMA to female N bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C6274LF/HS SMA reverse polarity male to N female bulkhead cable assembly is constructed with LMR-240 coax.

* LMR™ is a trademark of Times Microwave Systems.