Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to N Female Cable 60 Inch Length Using LMR-240-UF Coax with HeatShrink

Product ID: PE3W02398/HS-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$92.79
25-49$88.15
50-99$83.51
100-249$79.80
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 922
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-240-UF
RF Cable TypeLMR-240-UF
RF Cable Impedance50 Ohm
Length60 inches

Description

SMA Male to N Female Cable 60 Inch Length Using LMR-240-UF Coax with HeatShrink

The PE3W02398/HS-60 is a SMA male to N female RF cable assembly designed for LMR-240-UF coax, offering 50 Ohm impedance and DC to 5.8 GHz operation. It connects SMA and N interfaces in RF and electronic system integration where a flexible low-loss cable assembly is required. Passivated Stainless Steel connector bodies, Gold-plated Beryllium Copper contacts, and TPE jacket material support reliable performance with 1.45:1 maximum VSWR.

Pasternack RF coax low loss cable assembly is built with SMA cable connection on one end and type N cable connection on the other. Our low loss SMA to type N cable assemblies have a male gender on end 1 and female on end 2. This SMA to type N cable is a male to female coax assembly, PE3W02398/HS-60, can also be known as a low loss SMA plug to N type jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to type N jack cable assembly PE3W02398/HS-60 is built with LMR-240-UF which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to type N cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 5.8 GHz maximum frequency SMA male to N type female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W02398/HS-60 can also be used in the other direction and will be type N female to SMA male cable assembly if the opposite connectivity is required.

Low loss SMA plug to N type jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to type N cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to N female cable 60 inch length using LMR-240-UF coax with heatshrink.

Frequently Asked Questions

What is the PE3W02398/HS-60 RF cable assembly used for?

The PE3W02398/HS-60 is a SMA male to N female RF cable assembly used to connect unlike 50 Ohm interfaces. It uses flexible LMR-240-UF coax and supports DC to 5.8 GHz operation with 1.45:1 maximum VSWR. Engineers use it in RF system integration, bench interconnects, and wireless equipment that mixes SMA and N ports. This configuration helps simplify cable routing while preserving a direct cable solution instead of stacking separate adapters.

When would I use a SMA male to N female cable instead of an adapter?

A SMA male to N female cable like PE3W02398/HS-60 is used when equipment ports need separation with a flexible interconnect. It combines Straight connector ends with LMR-240-UF coax, 50 Ohm impedance, and low-loss design for practical routing. Engineers choose this format in racks, benches, and enclosures where a rigid adapter would not provide enough reach. The cable assembly also reduces mechanical strain on instrument ports compared with directly hanging larger interfaces from smaller connectors.

Is PE3W02398/HS-60 suitable for flexible RF cable routing?

Yes, the PE3W02398/HS-60 is suitable for flexible RF cable routing because it uses LMR-240-UF flexible coax with a TPE jacket. It supports DC to 5.8 GHz operation and maintains 50 Ohm impedance across a between-series SMA to N connection. This makes it useful in test setups, equipment cabinets, and integrated systems where cable bendability improves installation access. Flexible routing can also help reduce stress at connection points when devices are closely spaced or mounted at different positions.

What construction details make PE3W02398/HS-60 reliable for RF connections?

The PE3W02398/HS-60 uses Passivated Stainless Steel connector bodies and Gold-plated Beryllium Copper contacts for dependable RF connectivity. It also uses Teflon and PTFE dielectric materials with crimp and solder attachment methods on its connector interfaces. These materials support stable electrical contact in bench, integration, and installed RF cable applications requiring repeated mating. For engineers, that combination helps balance durability, conductivity, and practical assembly performance across everyday 50 Ohm interconnect tasks.