To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMA Male to N Female Cable Using PE-B405 Coax

Product ID: PE3W00244
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-B405
RF Cable TypePE-B405
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44668PE-B405PE44534KitBOM Datasheet

SMA Male to N Female Cable Using PE-B405 Coax

PE3W00244 is a SMA male to N female cable using PE-B405 coax. This Pasternack SMA male to N female cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm N for connector 2.

Our male SMA to female N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00244 SMA male to N female cable assembly is constructed with PE-B405 coax.