Reverse Polarity SMA Male Right Angle to N Female 4 Hole Flange Cable Using PE-C195 Coax
Product ID:
PE3C2969
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SMA |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Reverse Polarity |
| Connector Angle 1 | Right Angle |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 |
| Connector Series 2 | N |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | 4 Hole Flange |
| Connector Impedance 2 | 50 |
| RF Cable Part Number | PE-C195 |
| RF Cable Type | PE-C195 |
| RF Cable Impedance | 50 |
Description
Reverse Polarity SMA Male Right Angle to N Female 4 Hole Flange Cable Using PE-C195 Coax
PE3C2969 is a reverse polarity SMA male right angle to N type female 4 hole flange cable using PE-C195 coax. This Pasternack reverse polarity SMA male right angle to type N female 4 hole flange cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm type N for connector 2. SMA right angle to N type coaxial cable assembly uses 90 degree right angle coax cable connector.
Our reverse polarity male SMA right angle to female type N 4 hole flange cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2969 SMA reverse polarity male right angle to type N female 4 hole flange cable assembly is constructed with PE-C195 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table