Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to N Female Bulkhead Cable 48 Inch Length Using PE-SR047AL Coax

Product ID: PE34151LF-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$198.99
25-49$189.04
50-99$179.09
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR047AL
RF Cable TypePE-SR047AL
RF Cable Impedance50 Ohm
Length48 inches

Description

SMA Male to N Female Bulkhead Cable 48 Inch Length Using PE-SR047AL Coax

The PE34151LF-48 is a semi-rigid SMA male to N female bulkhead cable designed for RF system integration, offering 50 Ohm impedance with PE-SR047AL coax. It connects internal RF paths to panel-mounted interfaces in electronic assemblies that need a secure bulkhead transition. Brass connector bodies use gold and nickel plating, while PTFE and Teflon dielectrics support stable 50 Ohm performance.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and type N bulkhead cable connection on the other. Our SMA to type N cable assemblies have a male gender on end 1 and female on end 2. This SMA to type N cable is a male to female coax assembly, PE34151LF-48, can also be known as a SMA plug to N type jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to type N jack cable assembly PE34151LF-48 is built with PE-SR047AL which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with SMA to type N cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA male to type N female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34151LF-48 can also be used in the other direction and will be N type female bulkhead to SMA male cable assembly if the opposite connectivity is required.

SMA plug to type N jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to type N cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to N female bulkhead cable 48 inch length using PE-SR047AL coax.

Frequently Asked Questions

What is the PE34151LF-48 RF cable assembly used for?

The PE34151LF-48 is a semi-rigid RF cable assembly used to connect an SMA interface to an N female bulkhead interface. It uses PE-SR047AL coax, straight connectors, and a 50 Ohm design for standard RF signal paths. Engineers use it in electronic assemblies, chassis builds, and bench setups that need a panel feedthrough connection. This configuration helps route internal RF lines to an accessible external port without changing the system’s connector standard at the enclosure wall.

When would I choose an SMA male to N female bulkhead cable?

An SMA male to N female bulkhead cable is a practical choice when a system needs a compact internal connection and a panel-mounted external interface. The PE34151LF-48 combines a straight SMA male end, a straight N female bulkhead end, and 50 Ohm PE-SR047AL semi-rigid coax. Designers use this layout in enclosures where signals must pass cleanly through a panel or chassis wall. It is especially useful when external access, serviceability, or equipment interconnection requires a fixed N bulkhead port.

Is the PE34151LF-48 suitable for panel or enclosure installations?

Yes, the PE34151LF-48 is suited for panel and enclosure installations because it includes an N female bulkhead interface on one end. Its semi-rigid PE-SR047AL coax supports formed internal routing, while the straight connector layout keeps transitions direct and simple. Integrators use it in electronic housings that need an RF connection brought from inside the assembly to the outside panel. This approach supports cleaner cable management and gives technicians an accessible external N connection for equipment hookup or testing.

What makes semi-rigid coax useful in RF assemblies?

Semi-rigid coax is useful in RF assemblies because it can be formed into a fixed shape for stable internal cable routing. The PE34151LF-48 uses PE-SR047AL semi-rigid coax with a 50 Ohm design and solder/solder connector attachment methods. Engineers often select this style for equipment where cable position, repeatability, and controlled routing matter inside compact spaces. It works well in integrated RF hardware, prototype systems, and enclosure builds that benefit from a cable path that stays in place after installation.