Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male Right Angle to N Female Bulkhead Semi-Flexible Precision Cable 18 Inch Length Using PE-SR402FLJ Coax, LF Solder, RoHS

Product ID: PE39470-18

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$88.99
25-49$84.54
50-99$80.09
100-249$76.53
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 239
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FLJ
RF Cable TypePE-SR402FLJ
RF Cable Impedance50 Ohm
Length18 inches

Description

SMA Male Right Angle to N Female Bulkhead Semi-Flexible Precision Cable 18 Inch Length Using PE-SR402FLJ Coax, LF Solder, RoHS

Radio frequency assembly SMA male right angle to N female bulkhead semi-flexible precision cable 18 inch length using PE-SR402FLJ coax, LF solder, RoHS from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. SMA male right angle to N female bulkhead semi-flexible precision cable 18 inch length using PE-SR402FLJ coax, LF solder, RoHS, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SMA to type N cable assembly orders will ship same day as well.

Pasternack RF coax precision cable assembly is built with right angle SMA cable connection on one end and N type bulkhead cable connection on the other. Our precision right angle SMA to type N cable assemblies have a male gender on end 1 and female on end 2. This SMA to N type cable is a male to female coax assembly, PE39470-18, can also be known as a precision right angle SMA plug to type N jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to type N jack cable assembly PE39470-18 is built with PE-SR402FLJ which is a formable coax type. The Pasternack formable SMA cable assembly is manufactured with right angle SMA to type N cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 10 GHz maximum frequency SMA right angle male to N type female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE39470-18 can also be used in the other direction and will be type N female bulkhead to right angle SMA male cable assembly if the opposite connectivity is required.

Precision SMA right angle plug to N type jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to type N cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to N female bulkhead semi-flexible precision cable 18 inch length using PE-SR402FLJ coax, LF solder, RoHS.