Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to N Female Bulkhead Cable 12 Inch Length Using PE-SR405AL Coax

Product ID: PE34155LF-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$87.49
25-49$83.12
50-99$78.74
100-249$75.24
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm
Length12 inches

Description

SMA Male to N Female Bulkhead Cable 12 Inch Length Using PE-SR405AL Coax

The PE34155LF-12 is a semi-rigid SMA male to N female bulkhead RF cable designed for panel feedthroughs, offering 50 Ohm impedance with PE-SR405AL coax. It connects internal RF assemblies to bulkhead-mounted interfaces in electronic systems where secure panel transitions and stable routing are required. Stainless Steel connector bodies, Brass contacts, and PTFE or Teflon dielectrics support reliable interconnect performance in compact assemblies.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and type N bulkhead cable connection on the other. Our SMA to type N cable assemblies have a male gender on end 1 and female on end 2. This SMA to N type cable is a male to female coax assembly, PE34155LF-12, can also be known as a SMA plug to type N jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to type N jack cable assembly PE34155LF-12 is built with PE-SR405AL which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with SMA to N type cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA male to type N female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34155LF-12 can also be used in the other direction and will be type N female bulkhead to SMA male cable assembly if the opposite connectivity is required.

SMA plug to type N jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to type N cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to N female bulkhead cable 12 inch length using PE-SR405AL coax.

Frequently Asked Questions

What is the PE34155LF-12 RF cable assembly used for?

The PE34155LF-12 is a semi-rigid RF cable assembly used to connect an SMA male interface to an N female bulkhead interface. It uses PE-SR405AL coax, supports 50 Ohm impedance, and includes Straight connector orientations with solder attachment methods on both ends. Engineers use it in electronic systems that need a fixed internal cable run and a secure panel-mounted external RF connection. This configuration helps simplify enclosure design when equipment must transition signals cleanly through a chassis or bulkhead wall.

When would I choose an N female bulkhead to SMA male cable?

An N female bulkhead to SMA male cable is the right choice when your design needs an internal SMA connection and an external panel-mounted N interface. The PE34155LF-12 combines that interface transition with PE-SR405AL semi-rigid coax, 50 Ohm impedance, and Stainless Steel connector bodies. This is common in racks, enclosures, and instrument panels where a bulkhead connector must pass RF signals through a cabinet wall. It helps reduce extra transition hardware while creating a cleaner, more secure interconnect point for assembled systems.

Is the PE34155LF-12 suitable for panel feedthrough applications?

The PE34155LF-12 is suitable for panel feedthrough applications because it includes an N female bulkhead connector designed for mounting through a panel. Its semi-rigid PE-SR405AL coax construction supports fixed cable routing, while the 50 Ohm design aligns with common RF system requirements. Engineers use assemblies like this in electronic housings that need an exterior N connection and an interior SMA mating point. That arrangement supports organized cable management and a more direct transition between internal circuitry and external RF cabling.

What advantages does semi-rigid coax provide in the PE34155LF-12?

Semi-rigid coax in the PE34155LF-12 provides a formed cable path that stays in place after installation in a fixed RF assembly. This assembly uses PE-SR405AL coax with PTFE dielectric and a 50 Ohm design, which suits structured internal routing requirements. Engineers often choose semi-rigid cable for compact equipment, test fixtures, and chassis builds where flexible movement is not required. The result is a stable interconnect layout that supports repeatable placement and cleaner packaging inside electronic and RF system enclosures.