Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Reverse Polarity SMA Male to N Female Bulkhead Cable 36 Inch Length Using RG142 Coax

Product ID: PE34575-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$114.99
25-49$109.24
50-99$103.49
100-249$98.89
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 420
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm
Length36 inches

Description

Reverse Polarity SMA Male to N Female Bulkhead Cable 36 Inch Length Using RG142 Coax

The PE34575-36 is a reverse polarity SMA male to N female bulkhead cable designed for RF system interconnects, offering 50 Ohm impedance with RG142B/U coax. It supports panel-mounted cable routing where a bulkhead interface simplifies equipment integration and external RF connections. Brass connectors, gold-plated contacts, PTFE and Teflon dielectrics, and an FEP jacket support reliable cable assembly construction.

Pasternack RF coax cable assembly is built with reverse polarity SMA cable connection on one end and type N bulkhead cable connection on the other. Our reverse polarity SMA to N type cable assemblies have a male gender on end 1 and female on end 2. This reverse polarity SMA to N type cable is a male to female coax assembly, PE34575-36, can also be known as a reverse polarity SMA plug to type N jack cable assembly and will be shipped same-day as it is purchased.

Reverse polarity SMA plug to type N jack cable assembly PE34575-36 is built with RG142 which is a flexible coax type. The Pasternack flexible reverse polarity SMA cable assembly is manufactured with SMA to N type cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this reverse polarity SMA male to type N female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34575-36 can also be used in the other direction and will be type N female bulkhead to reverse polarity SMA male cable assembly if the opposite connectivity is required.

SMA reverse polarity plug to type N jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to type N cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this reverse polarity SMA male to N female bulkhead cable 36 inch length using RG142 coax.

Frequently Asked Questions

What is the PE34575-36 RF cable assembly?

The PE34575-36 is a reverse polarity SMA male to N female bulkhead RF cable assembly built for 50 Ohm system interconnection. It uses RG142B/U coax, straight connector interfaces, brass connector bodies, and gold-plated contacts for dependable electrical performance. Engineers use this assembly when equipment requires a reverse polarity SMA connection on one end and a bulkhead-mounted N interface on the other. This configuration helps simplify panel feedthrough routing, enclosure integration, and cable transitions in laboratory and electronic RF systems.

When would I use a reverse polarity SMA to N bulkhead cable?

A reverse polarity SMA to N bulkhead cable like PE34575-36 is used when an RF design needs two different interface styles. It combines a reverse polarity SMA male connection with an N female bulkhead end, using 50 Ohm RG142B/U coax throughout the assembly. Engineers often select this layout for panel-mounted equipment, shielded enclosures, and test fixtures that need an external N bulkhead connection. It is useful when a system must route signals through a panel while preserving a compatible reverse polarity SMA connection inside the assembly.

Is the PE34575-36 suitable for panel or enclosure feedthrough applications?

Yes, the PE34575-36 is well suited for panel or enclosure feedthrough applications because it includes an N female bulkhead interface. That bulkhead style helps secure the cable assembly to a panel while the reverse polarity SMA male side connects to internal or adjacent RF hardware. Engineers use this approach to create clean external access points on cabinets, test enclosures, and integrated electronic assemblies. The result is a practical interconnect solution for routing RF signals through a mounting surface without adding separate adapter and cable components.

What design advantages does RG142B/U coax provide in the PE34575-36?

The PE34575-36 uses RG142B/U coax to provide a 50 Ohm cable platform for RF interconnect and system integration tasks. Its construction is paired with brass connectors, gold-plated contacts, PTFE and Teflon dielectrics, and an FEP jacket in this assembly. Engineers choose this style for equipment wiring, panel transitions, and test setups that need a known coax type across the cable run. Using a defined cable specification also makes it easier to match assembly requirements with existing RF hardware and installation practices.