Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to N Female Bulkhead Cable 36 Inch Length Using RG174 Coax

Product ID: PE34171-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$88.99
25-49$84.54
50-99$80.09
100-249$76.53
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm
Length36 inches

Description

SMA Male to N Female Bulkhead Cable 36 Inch Length Using RG174 Coax

The PE34171-36 is a SMA male to N female bulkhead cable designed for RG174A/U coax, offering 50 Ohm impedance and DC to 1 GHz operation. It supports RF and electronic system integration where a panel-mounted N interface must connect to an SMA cable run. Brass connector bodies and gold-plated brass contacts pair with PTFE and Teflon dielectrics for dependable interconnect performance in flexible cable assemblies.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and type N bulkhead cable connection on the other. Our SMA to N type cable assemblies have a male gender on end 1 and female on end 2. This SMA to N type cable is a male to female coax assembly, PE34171-36, can also be known as a SMA plug to type N jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to type N jack cable assembly PE34171-36 is built with RG174 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to type N cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency SMA male to N type female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34171-36 can also be used in the other direction and will be type N female bulkhead to SMA male cable assembly if the opposite connectivity is required.

SMA plug to N type jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to type N cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to N female bulkhead cable 36 inch length using RG174 coax.

Frequently Asked Questions

What is the PE34171-36 RF cable assembly used for?

The PE34171-36 is a SMA male to N female bulkhead RF cable assembly used to connect between-series interfaces in 50 Ohm systems. It uses RG174A/U flexible coax and supports DC to 1 GHz operation with straight connectors on both ends. Engineers use it when an enclosure or panel needs an N female bulkhead feedthrough connected to an internal SMA interface. This arrangement helps simplify RF routing in communication equipment, bench setups, and general electronic integration projects.

When would I use a SMA male to N female bulkhead cable?

A SMA male to N female bulkhead cable like the PE34171-36 is used when one side of the connection must mount through a panel. The assembly combines a straight SMA male connector, a straight N female bulkhead connector, and flexible RG174A/U coax in a 50 Ohm design. This is useful in test enclosures, communication cabinets, and electronic housings that need external access through an N bulkhead interface. It supports clean internal-to-external signal routing without adding separate adapters and loose cable components.

Is the PE34171-36 suitable for panel or enclosure feedthrough applications?

Yes, the PE34171-36 is suitable for panel and enclosure feedthrough applications because it includes an N female bulkhead connector. That bulkhead interface is designed to mount through a panel, while the SMA male side connects to compatible RF ports or cable paths. Engineers often choose this layout for equipment housings that need a secure external RF connection point with internal cabling. The flexible RG174A/U construction also helps with cable routing where space and bend management matter.

What makes the PE34171-36 a good fit for general RF system integration?

The PE34171-36 is a good fit for general RF system integration because it combines common connector interfaces in a practical between-series cable assembly. It provides 50 Ohm impedance, DC to 1 GHz performance, and flexible RG174A/U coax for installed or benchtop connections. System integrators use it to connect modules, panels, and instruments that require an SMA male end and an N female bulkhead termination. Its straight connector design and flexible cable format make installation easier in many electronic and RF assemblies.