Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to N Female Bulkhead Cable 24 Inch Length Using RG214 Coax

Product ID: PE33481-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$175.99
25-49$167.19
50-99$158.39
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG214/U
RF Cable TypeRG214
RF Cable Impedance50 Ohm
Length24 inches

Description

SMA Male to N Female Bulkhead Cable 24 Inch Length Using RG214 Coax

The PE33481-24 is a between-series RF cable assembly designed for RG214/U coax, offering 50 Ohm impedance and DC to 11 GHz operation. It connects SMA-equipped devices to N bulkhead interfaces in RF system integration and panel-mounted equipment layouts. Brass connector bodies with gold-plated brass contacts and Teflon dielectric support reliable electrical performance across flexible RG214 construction.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and type N bulkhead cable connection on the other. Our SMA to type N cable assemblies have a male gender on end 1 and female on end 2. This SMA to type N cable is a male to female coax assembly, PE33481-24, can also be known as a SMA plug to type N jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to N type jack cable assembly PE33481-24 is built with RG214 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to type N cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 11 GHz maximum frequency SMA male to type N female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE33481-24 can also be used in the other direction and will be N type female bulkhead to SMA male cable assembly if the opposite connectivity is required.

SMA plug to N type jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to type N cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to N female bulkhead cable 24 inch length using RG214 coax.

Frequently Asked Questions

What is the PE33481-24 RF cable assembly used for?

The PE33481-24 is a between-series RF cable assembly used to connect SMA interfaces to N bulkhead connection points. It uses RG214/U flexible coax, supports 50 Ohm impedance, and operates from DC to 11 GHz. Engineers use it in integrated RF equipment, lab setups, and panel-mounted systems that need mixed connector series. This configuration helps route signals through enclosures while keeping a straight cable path between connected devices.

When would I use an SMA male to N bulkhead cable assembly?

An SMA male to N bulkhead cable assembly is used when a device with an SMA port must connect through a panel. The PE33481-24 provides that transition with RG214/U flexible coax, straight interfaces, and 50 Ohm electrical performance. This is common in rack systems, shielded enclosures, and prototype platforms that require externalized RF connections. The bulkhead side supports secure mounting while the SMA male side mates directly to compatible instrument or module ports.

Why choose RG214/U coax for this cable assembly?

RG214/U coax is used in the PE33481-24 when engineers need a flexible 50 Ohm cable for general RF interconnects. This assembly combines RG214/U construction with brass connectors, gold-plated brass contacts, and Teflon dielectric at both ends. Those materials support dependable connectivity in test benches, electronic integration work, and panel-feedthrough installations. Engineers often choose this style when they need flexible routing without changing the SMA-to-N bulkhead interface format.

Is the PE33481-24 suitable for panel-mount RF applications?

Yes, the PE33481-24 is suitable for panel-mount RF applications because one side is designed as an N bulkhead interface. It combines that mounting style with a straight SMA male connection, 50 Ohm impedance, and DC to 11 GHz operation. This makes it useful for equipment panels, rack enclosures, and chassis walls that need an RF pass-through point. The assembly supports organized cable routing while allowing external or internal access to the mounted N interface.