Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to N Female Bulkhead Cable 72 Inch Length Using RG223 Coax

Product ID: PE3193-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$101.99
25-49$96.89
50-99$91.79
100-249$87.71
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm
Length72 inches

Description

SMA Male to N Female Bulkhead Cable 72 Inch Length Using RG223 Coax

The PE3193-72 is a between-series RF cable assembly designed for SMA to N bulkhead interfaces, offering 50 Ohm impedance and DC to 6 GHz operation. It supports RF system integration where equipment must route signals through panels using a flexible RG223/U coax link. Brass connector bodies, gold-plated brass contacts, and PTFE dielectrics help maintain stable performance with 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and N type bulkhead cable connection on the other. Our SMA to type N cable assemblies have a male gender on end 1 and female on end 2. This SMA to type N cable is a male to female coax assembly, PE3193-72, can also be known as a SMA plug to N type jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to type N jack cable assembly PE3193-72 is built with RG223 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to N type cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 6 GHz maximum frequency SMA male to type N female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3193-72 can also be used in the other direction and will be type N female bulkhead to SMA male cable assembly if the opposite connectivity is required.

SMA plug to N type jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to type N cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to N female bulkhead cable 72 inch length using RG223 coax.

Frequently Asked Questions

What is the PE3193-72 RF cable assembly used for?

The PE3193-72 is a between-series RF cable assembly used to connect an SMA interface to an N female bulkhead interface. It uses RG223/U flexible coax, supports 50 Ohm impedance, and operates from DC to 6 GHz with 1.4:1 maximum VSWR. Engineers use it when equipment must pass an RF signal through a panel or enclosure wall. This makes it useful in lab setups, communications hardware, and integrated electronic systems that need a bulkhead termination.

When would I use an SMA to N female bulkhead cable?

An SMA to N female bulkhead cable is used when an SMA-connected device must link to a panel-mounted N interface. The PE3193-72 provides straight connector geometry on both ends, RG223/U flexible coax, and a 50 Ohm path for DC to 6 GHz operation. This arrangement is common in racks, shielded enclosures, and test panels where external and internal RF connections meet. It helps simplify panel feedthrough design while keeping a standard coax transition between different connector series.

Why choose RG223/U coax for this cable assembly?

RG223/U coax is used in the PE3193-72 because it provides a flexible 50 Ohm cable option for RF interconnect routing. The assembly pairs that cable with brass connector bodies, gold-plated brass contacts, PTFE dielectrics, and a PVC jacket for practical equipment integration. Engineers often select this construction when internal cable movement and enclosure routing matter in test or communications systems. It supports straightforward installation in panel-based assemblies where rigid or less flexible cable types are harder to manage.

Is the PE3193-72 suitable for panel and enclosure feedthrough applications?

Yes, the PE3193-72 is suitable for panel and enclosure feedthrough applications because it includes an N female bulkhead interface. It combines that bulkhead termination with an SMA connection, 50 Ohm impedance, and DC to 6 GHz performance for standard RF signal paths. Designers use it to route signals through cabinet walls, instrument panels, and equipment housings without changing connector families elsewhere. This supports organized cable layouts and accessible external connections in integrated RF and electronics installations.