Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to N Female Bulkhead Cable 24 Inch Length Using RG402 Coax

Product ID: PE3769-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$87.19
25-49$82.83
50-99$78.47
100-249$74.98
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG402/U
RF Cable TypeRG402
RF Cable Impedance50 Ohm
Length24 inches

Description

SMA Male to N Female Bulkhead Cable 24 Inch Length Using RG402 Coax

The PE3769-24 is a SMA male to N female bulkhead cable designed for RG402/U coax, offering 50 Ohm impedance and DC to 11 GHz operation. It supports RF panel feedthroughs and system integration where a bulkhead N interface connects semi-rigid cable runs through enclosures. Passivated Stainless Steel connector bodies, gold-plated brass contacts, and Teflon dielectrics help maintain 1.4:1 maximum VSWR in 50 Ohm systems.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and N type bulkhead cable connection on the other. Our SMA to type N cable assemblies have a male gender on end 1 and female on end 2. This SMA to type N cable is a male to female coax assembly, PE3769-24, can also be known as a SMA plug to N type jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to type N jack cable assembly PE3769-24 is built with RG402 which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with SMA to N type cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 11 GHz maximum frequency SMA male to type N female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3769-24 can also be used in the other direction and will be type N female bulkhead to SMA male cable assembly if the opposite connectivity is required.

SMA plug to type N jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to type N cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to N female bulkhead cable 24 inch length using RG402 coax.

Frequently Asked Questions

What is the PE3769-24 RF cable assembly used for?

The PE3769-24 is a SMA male to N female bulkhead RF cable assembly used to connect equipment across two common 50 Ohm interfaces. It uses RG402/U semi-rigid coax, supports DC to 11 GHz operation, and maintains a 1.4:1 maximum VSWR. Engineers use it in panel feedthroughs, chassis interconnects, and fixed RF system builds that need a bulkhead N connection. This configuration helps transition from SMA-equipped devices to enclosure-mounted N ports without adding separate adapters and cable sections.

When would I use an N female bulkhead to SMA male cable?

An N female bulkhead to SMA male cable like PE3769-24 is used when a system needs a panel-mounted N interface and an internal SMA connection. The assembly combines straight connectors, 50 Ohm impedance, and RG402/U semi-rigid coax for controlled RF routing. It fits enclosures, rack panels, and instrument housings where signals must pass cleanly through a bulkhead opening. This approach reduces extra junctions and simplifies integration in fixed installations, test panels, and RF electronics packaging.

Is the PE3769-24 suitable for RF system integration and lab setups?

The PE3769-24 is suitable for RF system integration and lab setups that need a 50 Ohm cable assembly with between-series connectivity. It supports DC to 11 GHz operation and uses passivated stainless steel bodies, gold-plated brass contacts, and Teflon dielectrics. Test benches use it to link SMA instruments to N bulkhead panels, while integrated systems use it in enclosure transitions. Its semi-rigid RG402/U construction is useful where cable routing stays fixed and repeatable electrical performance is important.

How does the PE3769-24 help with panel feedthrough designs?

The PE3769-24 helps with panel feedthrough designs by providing an N female bulkhead interface on one end and an SMA male connection on the other. That combination supports 50 Ohm RF paths, DC to 11 GHz coverage, and direct installation through enclosure or panel surfaces. Designers use it when external access requires an N connector but internal modules or cables terminate in SMA. Using one integrated assembly can simplify layout, reduce parts count, and keep routing cleaner inside compact RF systems.