Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to N Male Precision Cable 18 Inch Length Using 150 Series Coax, RoHS

Product ID: PE33231-18

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Replaced with PE354.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-150 Series
RF Cable Type150 Series
RF Cable Impedance50 Ohm
Length18 inches

Description

SMA Male to N Male Precision Cable 18 Inch Length Using 150 Series Coax, RoHS

The PE33231-18 is a SMA male to N male precision cable designed for PE-150 Series coax, offering 50 Ohm impedance and DC to 18 GHz operation. It connects SMA and N interfaces in RF assemblies, test setups, and system integration paths that need flexible between-series interconnects. Passivated Stainless Steel connector bodies, PTFE dielectric, and FEP jacket support operation from -55°C to 205°C with 1.4:1 maximum VSWR.

Pasternack RF coax precision cable assembly is built with SMA cable connection on one end and N type cable connection on the other. Our precision SMA to type N cable assemblies have a male gender on end 1 and male on end 2. This SMA to type N cable is a male to male coax assembly, PE33231-18, can also be known as a precision SMA plug to N type plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to type N plug cable assembly PE33231-18 is built with 150 series which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to type N cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 18 GHz maximum frequency SMA male to N type male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE33231-18 can also be used in the other direction and will be type N male to SMA male cable assembly if the opposite connectivity is required.

Precision SMA plug to N type plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to type N cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to N male precision cable 18 inch length using 150 series coax, RoHS.

Frequently Asked Questions

What is the PE33231-18 RF cable assembly?

The PE33231-18 is a precision between-series RF cable assembly that connects a SMA male interface to a N male interface. It uses flexible PE-150 Series coax, supports 50 Ohm impedance, and operates from DC to 18 GHz. Engineers use this cable when systems or instruments need direct interconnection between SMA and N ports. Its passivated stainless steel connector bodies and 1.4:1 maximum VSWR support repeatable performance in test and integration environments.

When would I use a SMA male to N male precision cable?

A SMA male to N male precision cable like the PE33231-18 is used when equipment has mismatched connector interfaces. It combines 50 Ohm performance, DC to 18 GHz coverage, and flexible PE-150 Series coax in one assembly. Engineers often select it for laboratory benches, prototype systems, and RF subsystem integration that require between-series transitions. This approach avoids stacking separate adapters and cables, which can add bulk, extra interfaces, and additional mismatch points.

Is the PE33231-18 suitable for RF test bench use?

The PE33231-18 is suitable for RF test bench use where SMA and N male interfaces must be linked in a controlled cable assembly. It offers DC to 18 GHz operation, 50 Ohm impedance, and a 1.4:1 maximum VSWR for consistent interconnect behavior. Test engineers can use it between instruments, devices under test, and support hardware that mix common connector families. Its flexible construction and straight connector format also help with routing and repeated connection cycles on crowded benches.

Why choose a precision cable assembly instead of separate adapters and cables?

A precision cable assembly like the PE33231-18 reduces the number of interconnect points compared with using separate adapters and cable segments. It integrates SMA male and N male terminations on PE-150 Series coax with 50 Ohm impedance and DC to 18 GHz coverage. Fewer mated interfaces can simplify routing and help engineers manage loss and mismatch across a signal path. This makes the assembly useful in development, integration, and bench environments where connector transitions must stay straightforward.