To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMA Male Right Angle to N Male Cable Using LMR-195 Coax

Product ID: PE3C2715

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
RF Cable Part NumberLMR-195

Description

Click on the below images to access KitBOM product pages:


PE4405LMR-195TC-195-NMH-X

SMA Male Right Angle to N Male Cable Using LMR-195

PE3C2715 is a SMA male right angle to cable using coax. This Pasternack SMA male right angle to cable assembly uses a 50 Ohm SMA for connector 1 and a for connector 2. SMA right angle to coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA right angle to cable assembly uses a cable type that is . Pasternack PE3C2715 SMA male right angle to cable assembly is constructed with coax.