Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to N Male Cable 36 Inch Length Using PE-047SR Coax

Product ID: PE34257-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$132.99
25-49$126.34
50-99$119.69
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-047SR
RF Cable TypePE-047SR
RF Cable Impedance50 Ohm
Length36 inches

Description

SMA Male to N Male Cable 36 Inch Length Using PE-047SR Coax

The PE34257-36 is a SMA male to N male cable assembly designed for PE-047SR coax, offering 50 Ohm impedance in a between-series configuration. It supports RF system integration where engineers need a semi-rigid cable to link SMA and N interfaces with straight connections. Brass connector bodies with gold plating and Teflon dielectrics provide durable interconnect performance, while PTFE cable dielectric supports stable electrical behavior.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and type N cable connection on the other. Our SMA to type N cable assemblies have a male gender on end 1 and male on end 2. This SMA to type N cable is a male to male coax assembly, PE34257-36, can also be known as a SMA plug to type N plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to N type plug cable assembly PE34257-36 is built with PE-047SR which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with SMA to type N cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA male to type N male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34257-36 can also be used in the other direction and will be N type male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to type N plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to type N cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to N male cable 36 inch length using PE-047SR coax.

Frequently Asked Questions

What is the PE34257-36 cable assembly used for?

The PE34257-36 is a SMA male to N male cable assembly used to connect equipment with different RF connector interfaces. It uses PE-047SR semi-rigid coax, 50 Ohm impedance, straight connectors, and solder-attached terminations for stable interconnect construction. Engineers use it in RF system integration, bench setups, and prototype assemblies that need SMA on one side and N on the other. This between-series format helps simplify connections between modules, instruments, and subsystems without changing the impedance standard of the signal path.

When would I choose a semi-rigid RF cable like PE34257-36?

The PE34257-36 is a good choice when an RF assembly needs a semi-rigid cable path with fixed routing characteristics. It is built with PE-047SR coax, PTFE cable dielectric, straight connector geometry, and 50 Ohm impedance for standard RF interconnect use. Engineers often select this style for prototypes, fixture wiring, and bench assemblies where cable shape retention is useful. Compared with more flexible cable types, semi-rigid construction can support cleaner mechanical routing in tighter or more controlled installation spaces.

Is PE34257-36 a between-series cable assembly?

The PE34257-36 is a between-series cable assembly because it joins an SMA interface to an N interface in one cable. Its connector arrangement uses a SMA male on one end, a N male on the other, and both sides are standard polarity. This makes it useful for systems where test equipment, RF modules, or enclosures do not share the same connector family. Engineers use between-series assemblies to bridge interface differences while preserving a 50 Ohm signal path across the connected hardware.

What makes PE34257-36 suitable for RF and electronics integration work?

The PE34257-36 is suited for RF and electronics integration because it combines common connector interfaces with standard 50 Ohm cable performance. It uses brass connector bodies, gold plating, Teflon connector dielectrics, and PE-047SR semi-rigid coax for a practical assembly design. Integration teams can use it to connect mixed-interface components during subsystem buildout, validation, and bench-level troubleshooting. Its straight SMA male to N male layout supports clear cable routing and direct mating in many general RF and electronics environments.